Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1018840000 - IE-FCM-USB-A
Bill of material
Weidmueller 1018840000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1018840000
MANUTYPEDESC
Manufacturer Type Description
IE-FCM-USB-A
DESCSHORT
Short Description
Fitted component housing, IP65, in closed state
DESCLONG
Long Description
Component housings in a single frame are fitted with different inserts. The basic easy-to-install housing consists of an insert plate with two data connections and one power connection. There is then either a socket for the power supply or a data insert for the network services. The compact housing is impact-resistant and complies with protection class IP 65. Component housings can be optionally equipped with a lock and key.
GTIN
4032248730094
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.017 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D