Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
102390/A - COUPLING 100 F/F
Bill of material
102390/A
CODE
Code
102390/A
A
Inner diameter
98.35 mm
B
Length
31 mm
C
Length
115.0 mm
D
Length
72 mm
E
Thread
M4
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D