Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1027160000 - TW AKZ4 GN
Bill of material
Weidmueller 1027160000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1027160000
MANUTYPEDESC
Manufacturer Type Description
TW AKZ4 GN
DESCSHORT
Short Description
Partition plate (terminal) Intermediate plate, 47 mm x 30 mm, green
DESCLONG
Long Description
Partition wall for the electrical separation of terminal blocks in adjacent cross-connections. The separation plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4032248756766
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
Partition plate (terminal)
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
85472000
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D