Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1027584 - TTC-6P-T3-24DC-UT-I
Bill of material
PHOENIX CONTACT 1027584
MANUID
Product number of the Manufacturer
1027584
DESCSHORT
Short Description
Type 3 surge protection device
DESCLONG
Long Description
Type 3 surge protection, consisting of protective plug and base element, with integrated status indicator for 24 V DC power supplies
MANUTYPEDESC
Manufacturer Type Description
TTC-6P-T3-24DC-UT-I
PREVIEW
Preview
INTNO
International product number
4055626522227
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
31
BAG640
Assembly type
DIN track
AAF040
net weight
0.0374 kg
AAT080
Pole number
2
AAI848
nominal voltage (at DC)
24 V
AAI734
max. continuous voltage (at AC)
30 V
AAI735
max. continuous voltage (at DC)
30 V
AAG363
min. conductor cross section solid (solid, stranded)
0.200 mm^2
AAI904
voltage protection level
0.090 kV
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
Yes
AAG362
max. conductor cross section solid (solid, stranded)
4 mm^2
AAJ018
max. rated cross section (flexible, fine strand)
2.500 mm^2
AAJ019
min. rated cross section (flexible, fine strand)
0.200 mm^2
AAL872
interference suppressor filter present
No
AAM023
category type 3 present
Yes
AAI833
nominal discharge surge current (8/20) (L+N-PE)
1 kA
AAI834
nominal discharge surge current (8/20) (L-N)
1 kA
AAI841
nominal load current
6 A
AAO663
GTIN
4055626522227
AAW338
Manufacturer product designation
Type 3 surge protection device
AAU734
Manufacturer product description
Type 3 surge protection, consisting of protective plug and base element, with integrated status indicator for 24 V DC power supplies
AAO057
Product type
TTC-6P-T3-24DC-UT-I
AAY811
URI of the product
http://www.phoenixcontact.com/product/1027584
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363030
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
2D