Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
103 489 - 5.0 Single universal joint
Bill of material
103 489_5.0 Wellengelenk einfach
CNSORDERNO
Part number
103 489
BEZ
Description
5.0 Single universal joint
INFO
Datenblatt
Info PDF
A
Length
108 mm
B
Diameter
40 mm
C
Length
30 mm
D
Length
54 mm
CNSMASSEXACT
Weight
0.82 kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D