Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
103 490 - 5.0 Double universal joint
Bill of material
103 490_5.0 Wellengelenk doppel
CNSORDERNO
Part number
103 490
BEZ
Description
5.0 Double universal joint
INFO
Datenblatt
Info PDF
A1
Length
155 mm
B
Diameter
40 mm
C
Length
30 mm
D
Length
54 mm
CNSMASSEXACT
Weight
1.10 kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D