Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1032927 - ELR 1-SC-230AC/600AC-50
Bill of material
PHOENIX CONTACT 1032927
MANUID
Product number of the Manufacturer
1032927
DESCSHORT
Short Description
Solid-state contactor
DESCLONG
Long Description
Single-phase solid-state contactor, input voltage: 230 V AC, output current: 50 A, zero voltage switch
MANUTYPEDESC
Manufacturer Type Description
ELR 1-SC-230AC/600AC-50
PREVIEW
Preview
BAA303
Power loss, static, current-independent [Pls]
58 W
AAP798
Application standards
EN 61000-4-2, EN 61000-4-3, EN 61000-4-4, EN 61000-4-5, EN 55011
AAS575
Power loss per pole, current-dependent [PlIp]
58 W
AAF040
net weight
0.520 kg
AAC966
Max. operating voltage
660 V
AAC964
min. operating voltage
42 V
BAC050
Type of actuation
AC
AAP621
Number of phases
1
BAD715
suitable for series installation
Yes
AAB470
Rated operating current Ie with AC-1
50 A
AAB475
Rated operating current Ie with AC-3
30 A
BAC752
Min. control voltage 1
24 V
BAC693
Max. control voltage 1
275 V
AAO663
GTIN
4055626538105
AAW338
Manufacturer product designation
Solid-state contactor
AAU734
Manufacturer product description
Single-phase solid-state contactor, input voltage: 230 V AC, output current: 50 A, zero voltage switch
AAO057
Product type
ELR 1-SC-230AC/600AC-50
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626538105
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
MT
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D