Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1035864 - VAL-MS-BE-PCB-FM
Bill of material
PHOENIX CONTACT 1035864
MANUID
Product number of the Manufacturer
1035864
DESCSHORT
Short Description
Surge protection base-element
DESCLONG
Long Description
Single-channel base element for surge protective devices VAL-MS series type I and type II, for isolated and grounded voltage systems up to 1500 V DC and 690 V AC, for space-saving PCB installation, with integrated remote indication contact
MANUTYPEDESC
Manufacturer Type Description
VAL-MS-BE-PCB-FM
PREVIEW
Preview
INTNO
International product number
4055626542430
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
47
BAG640
Assembly type
Print mounting
AAF040
net weight
0.032 kg
AAL525
remote signaling contact present
No
AAK955
explosion-tested version
No
AAL498
decoupling inductance present
No
AAO663
GTIN
4055626542430
AAW338
Manufacturer product designation
Surge protection base-element
AAU734
Manufacturer product description
Single-channel base element for surge protective devices VAL-MS series type I and type II, for isolated and grounded voltage systems up to 1500 V DC and 690 V AC, for space-saving PCB installation, with integrated remote indication contact
AAO057
Product type
VAL-MS-BE-PCB-FM
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85363010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D