您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
Weidmueller 1037810000
Weidmüller
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Feed-through terminal block
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{weidmueller_qs/27/14/11/20/1037810000.prj},{NB=1037810000},{MANUID=1037810000},{AAB787=4},{AAB789=6},{AAB937=0.500},{AAB940=1.500},{AAC820=-60},{AAC821=130},{AAF726=32},{AAP403=2},{AAP530=1},{AAS574=32},{BAA303=1.020},{BAC676=6},{BAC677=6},{BAC739=0.500},{BAC740=0.500},{BAH005=800},{AAF040=0.009},{BAB577=46.25},{BAA020=60},{BAF016=6.1},{AAD931=85369010},{AAO676=1037810000},{AAO663=4008190455248},{PREVIEW=../../../../_pool_/03/69/10378100009999.png},{MANUTYPEDESC=WDU 4 BR},{DESCSHORT=Feed-through terminal block, Screw connection, 4 mm², 800 V, 32 A, Number of connections: 2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
1037810000 - WDU 4 BR
明細表
Weidmueller 1037810000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1037810000
MANUTYPEDESC
Manufacturer Type Description
WDU 4 BR
DESCSHORT
Description short
直通型接线端子, 螺钉联接, 4 mm², 800 V, 32 A, 联接点数量: 2
DESCLONG
Description long
用于将导线连接或接合至永久安全触点的接线端子。硬化钢确保机械强度,镀锡铜线确保最佳的导电性能。
GTIN
GTIN-Code
4008190455248
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4
mm²
AAB789
max. connectable conductor cross-section multiple wire
6
mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500
mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500
mm²
AAC820
Min. operating temperature
-60
°C
AAC821
Max. operating temperature
130
°C
AAF726
rated current
32
A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
32
A
BAA303
Power loss, static, current-independent [Pls]
1.020
W
BAA351
color
brown
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
6
mm²
BAC677
Max. line cross section, rigid
6
mm²
BAC739
Min. line cross section, flexible
0.500
mm²
BAC740
Min. line cross section, rigid
0.500
mm²
BAD123
Levels internally bridged
No
BAD124
Explosion tested design (EEx e)
Yes
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
800
V
AAF040
Mass
0.009
kg
BAB577
depth
46.25
mm
BAA020
height
60
mm
BAF016
width
6.1
mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D