카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1038841 - BLT-T3-230-A
Bill of material
PHOENIX CONTACT 1038841
MANUID
Product number of the Manufacturer
1038841
DESCSHORT
Short Description
Type 3 surge protection device
DESCLONG
Long Description
Type 3 surge protection for universal installation in installation boxes, sill-type trunking, underfloor installations. Circuit with thermal monitoring, acoustic fault warning.
MANUTYPEDESC
Manufacturer Type Description
BLT-T3-230-A
PREVIEW
Preview
INTNO
International product number
4055626593203
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAF040
net weight
0.016 kg
AAT080
Pole number
2
AAI734
max. continuous voltage (at AC)
255 V
AAI910
voltage protection level (L-N)
1.500 kV
AAI847
nominal voltage (at AC)
230 V
AAI904
voltage protection level
1.500 kV
AAK406
signaling at the device
acoustic
AAL525
remote signaling contact present
No
AAI911
voltage protection level (L-PE/N-PE)
1.500 kV
AAL872
interference suppressor filter present
No
AAM023
category type 3 present
Yes
AAO663
GTIN
4055626593203
AAW338
Manufacturer product designation
Type 3 surge protection device
AAU734
Manufacturer product description
Type 3 surge protection for universal installation in installation boxes, sill-type trunking, underfloor installations. Circuit with thermal monitoring, acoustic fault warning.
AAO057
Product type
BLT-T3-230-A
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363030
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
2D