Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1038842 - BLT-SKT-230-A
Bill of material
PHOENIX CONTACT 1038842
MANUID
Product number of the Manufacturer
1038842
DESCSHORT
Short Description
Type 3 surge protection device
DESCLONG
Long Description
Type 3 surge protection for permanent installation on ground contact sockets. Circuit with thermal monitoring, acoustic fault warning.
MANUTYPEDESC
Manufacturer Type Description
BLT-SKT-230-A
PREVIEW
Preview
INTNO
International product number
4055626592442
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
10
AAF040
net weight
0.041 kg
AAT080
Pole number
2
AAI734
max. continuous voltage (at AC)
255 V
AAI910
voltage protection level (L-N)
1.500 kV
AAI847
nominal voltage (at AC)
230 V
AAI904
voltage protection level
1.500 kV
AAK406
signaling at the device
acoustic
AAL525
remote signaling contact present
No
AAI911
voltage protection level (L-PE/N-PE)
1.500 kV
AAL872
interference suppressor filter present
No
AAM023
category type 3 present
Yes
AAO663
GTIN
4055626592442
AAW338
Manufacturer product designation
Type 3 surge protection device
AAU734
Manufacturer product description
Type 3 surge protection for permanent installation on ground contact sockets. Circuit with thermal monitoring, acoustic fault warning.
AAO057
Product type
BLT-SKT-230-A
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Препоръки
Loading ...
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част