Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
ARO
Description
104104 - Flow Controls - In-Line, Composite
Bill of material
104104-C01
PN
Part No.
104104-C01
SERIES
Series
104104
VT
Valve Type
PS
Port Size
MAT
Material of Inserts and Stem
A
23.8 mm
B
34.1 mm
C
63.9 mm
D
23.8 mm
E
48.4 mm
F
F Thread
1-20 UNEF-2A
为你推荐
载入中 ...
下载CAD模型
预览
3D
尺寸标注
2D