Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1044388 - FLT-SEC-T1+T2-2IT-350/25-FM
Bill of material
PHOENIX CONTACT 1044388
MANUID
Product number of the Manufacturer
1044388
DESCSHORT
Short Description
Type 1+2 special combined lightning current and surge arrester
DESCLONG
Long Description
Plug-in lightning and surge protective device combination, in accordance with Type 1+2 / Class I+II, for 2-phase power supply networks in isolated operation (L1, L2, PE).
MANUTYPEDESC
Manufacturer Type Description
FLT-SEC-T1+T2-2IT-350/25-FM
PREVIEW
Preview
INTNO
International product number
4055626620862
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
5
AAF040
net weight
0.6336 kg
AAI734
max. continuous voltage (at AC)
350 V
AAI847
nominal voltage (at AC)
240 V
AAG363
min. conductor cross section solid (solid, stranded)
2.500 mm^2
AAK366
system configuration
IT
AAI904
voltage protection level
1.500 kV
AAI439
max. lightning impulse current (10/350)
25 kA
AAK867
exhausting
No
AAP898
construction size
4 Div.
AAK406
signaling at the device
optical
AAG362
max. conductor cross section solid (solid, stranded)
35 mm^2
AAK387
category
type 1 + 2
AAG174
min. conductor cross section flexible (fine-strand) with cable end sleeve
2.500 mm^2
AAK966
remote signaling possible
Yes
AAI857
mains follow-up current quenching capacity
25 kA
AAI789
max. safety level (L-PE/N-PE)
2.800 kV
AAG173
max. conductor cross section flexible (fine-strand) with cable end sleeve
35 mm^2
AAO663
GTIN
4055626620862
AAW338
Manufacturer product designation
Type 1+2 special combined lightning current and surge arrester
AAU734
Manufacturer product description
Plug-in lightning and surge protective device combination, in accordance with Type 1+2 / Class I+II, for 2-phase power supply networks in isolated operation (L1, L2, PE).
AAO057
Product type
FLT-SEC-T1+T2-2IT-350/25-FM
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363030
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
2D