Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1045780000 - IE-OP-V04P-1S
Bill of material
Weidmueller 1045780000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1045780000
MANUTYPEDESC
Manufacturer Type Description
IE-OP-V04P-1S
DESCSHORT
Short Description
Enclosures for connector, IP67, Floor-mounted, for exposed connections, Wall mounting
DESCLONG
Long Description
Enclosure for cabling in the field.
GTIN
4032248779963
MANUNAME
Manufacturer Name
Weidmueller Group
AAB408
Design of housing
Socket housing
AAC108
Degree of protection (IP), mounted
IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
BAA020
height
61.600 mm
BAA351
color
black
BAB577
depth
106.900 mm
BAC140
Combustibility class
V0
BAC461
material of housing
Polyamide (PA)
BAF016
width
41.800 mm
AAF040
Mass
0.006 kg
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D