Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1046350000 - DEK 5/8 PLUS MC NE WS
Bill of material
Weidmueller 1046350000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1046350000
MANUTYPEDESC
Manufacturer Type Description
DEK 5/8 PLUS MC NE WS
DESCSHORT
Short Description
Terminal marking, Pitch in mm: 8.00, Printed characters: neutral, white
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248782055
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
8 mm
BAA351
color
white
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
2.373 mm
BAA020
height
5.2 mm
BAF016
width
7.900 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D