Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1049497 - PTFIX 1,5-NS35
Bill of material
PHOENIX CONTACT 1049497
MANUID
Product number of the Manufacturer
1049497
DESCSHORT
Short Description
DIN rail adapter
DESCLONG
Long Description
DIN rail adapter, length: 58.1 mm, width: 21.6 mm, height: 11 mm
MANUTYPEDESC
Manufacturer Type Description
PTFIX 1,5-NS35
PREVIEW
Preview
INTNO
International product number
4055626661513
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAF040
net weight
0.004 kg
AAO663
GTIN
4055626661513
AAW338
Manufacturer product designation
DIN rail adapter
AAU734
Manufacturer product description
DIN rail adapter, length: 58.1 mm, width: 21.6 mm, height: 11 mm
AAO057
Product type
PTFIX 1,5-NS35
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
30
QUANTITYINT
Quantity Scale
30
CTN
Customs tariff number
39269097
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D