Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1049503 - PTFIX 1,5-F
Bill of material
PHOENIX CONTACT 1049503
MANUID
Product number of the Manufacturer
1049503
DESCSHORT
Short Description
Flange
DESCLONG
Long Description
Flange, with screw-on fixing, mounting type: Screw mounting, color: gray
MANUTYPEDESC
Manufacturer Type Description
PTFIX 1,5-F
PREVIEW
Preview
INTNO
International product number
4055626661087
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAF040
net weight
0.002 kg
BAB664
material
Polyamide (PA)
AAO663
GTIN
4055626661087
AAW338
Manufacturer product designation
Flange
AAU734
Manufacturer product description
Flange, with screw-on fixing, mounting type: Screw mounting, color: gray
AAO057
Product type
PTFIX 1,5-F
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
30
QUANTITYINT
Quantity Scale
30
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D