Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
105_0802_001 - Cinch Connectivity Solutions
Bill of material
105-0802-001
PN
Part Number
105-0802-001
DESC
Description
Tip Jack, Red, Threaded Panel Mount for .080" (2.0mm) Plug
TT
Termination Type
Solder
CR
Current Rating
10 A
BV
Breakdown Voltage
5700 Vrms min.
CM
Contact Material
Phosphor bronze
COLOR
Color
Red
BM
Body Material
Nylon
PT
Product Type
Insulated Standard
PLATING
Plating
Tin
Recommendations
Loading ...
Download CAD models
Previews
3D
2D