Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
105_0856_001 - Cinch Connectivity Solutions
Bill of material
105-0856-001
PN
Part Number
105-0856-001
DESC
Description
Tip Jack, Orange, Vertical PCB Mount
TT
Termination Type
Solder
CR
Current Rating
5 A
BV
Breakdown Voltage
3500 Vrms min.
CM
Contact Material
Beryllium copper
COLOR
Color
Orange
BM
Body Material
Nylon
PT
Product Type
Insulated Machined Contact
PLATING
Plating
Silver
Recommendations
Loading ...
Download CAD models
Previews
3D
2D