Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
105 668 - 5.4 Profile shafts
Bill of material
105 668 - L = 200_5.4 Profilwelle
CNSORDERNO
Part number
105 668 - L = 200
BEZ
Description
5.4 Profile shafts
A
Length
54 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
MT
Max. torque
2000 Nm
LP
Polar moment of inertia
620943.76 mm^4
LXLY
Principal moment of inertia
310471.88 mm^4
G
Weight
15.20 kg/m
CNSMASSEXACT
Weight
3.04 kg
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D