Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1050100000 - WAP 16+35 WTW 2.5-10
Bill of material
Weidmueller 1050100000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1050100000
MANUTYPEDESC
Manufacturer Type Description
WAP 16+35 WTW 2.5-10
DESCSHORT
Short Description
End and partition plate for terminals, End plate, 56 mm x 1.5 mm, dark beige
DESCLONG
Long Description
End and intermediate plate for touch protection of live parts of terminal blocks. The plate is also used for the visually recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4008190079901
MANUNAME
Manufacturer Name
Weidmueller Group
AAB422
version with intermediate plate
Yes
AAM355
type of end plate
Yes
BAA351
color
beige
BAC140
Combustibility class
V0
BAD581
Latchable present
No
BAE496
min. thickness
1.500 mm
AAF040
Mass
0.005 kg
BAA020
height
56 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D