Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
FOR Fittings
Description
105071
Bill of material
A105071-1013-V
CODE
Code
J
Thread
9/16-18 UNF-2A
B
21 mm
F
Thread
1/4-19 A GAS
D
19 mm
C
29 mm
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
2D