Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1052660000 - ZTA ZDK 2.5
Bill of material
Weidmueller 1052660000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1052660000
MANUTYPEDESC
Manufacturer Type Description
ZTA ZDK 2.5
DESCSHORT
Short Description
Test adapter (terminal) 1.5 mm², 6 A
DESCLONG
Long Description
Test adapter for measurements on terminals.
GTIN
4032248847891
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAC900
Grid dimensions
5.100 mm
AAM354
tackable possible
No
AAT080
Pole number
1
BAA351
color
black
BAC676
Max. line cross section, flexible
1.500 mm²
BAC677
Max. line cross section, rigid
1.500 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
AAF040
Mass
0.022 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D