Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1057940000 - SAI-T-5-M12/M12 B-COD
Bill of material
Weidmueller 1057940000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1057940000
MANUTYPEDESC
Manufacturer Type Description
SAI-T-5-M12/M12 B-COD
DESCSHORT
Short Description
Sensor-actuator adaptor, Number of poles: 5, Coding: B, M12, 60 V
DESCLONG
Long Description
Adapter for distributing and transferring electrical signals to a downstream peripheral device.
GTIN
4032248798001
MANUNAME
Manufacturer Name
Weidmueller Group
AAC076
Coding (head 1)
B-coded
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
4 A
BAA295
Degree of soiling
3
BAB392
certificate/approval
CE
BAD993
shielded
Yes
AAF040
Mass
0.039 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D