Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1058560000 - WSD 2.5/D-/+ WTR2.5
Bill of material
Weidmueller 1058560000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1058560000
MANUTYPEDESC
Manufacturer Type Description
WSD 2.5/D-/+ WTR2.5
DESCSHORT
Short Description
Component plug (terminal) Plug-in connection, Plugged, dark beige
DESCLONG
Long Description
The component plug is used for connecting electronic components.
GTIN
4008190087371
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
5 mm
BAA351
color
beige
BAD831
Design of electrical connection
Plug-in connection
AAF040
Mass
0.003 kg
BAF016
width
5 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D