Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
1059000000 - WEW 35/1
明細表
Weidmueller 1059000000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1059000000
MANUTYPEDESC
Manufacturer Type Description
WEW 35/1
DESCSHORT
Description short
固定器, Wemid, 深褐, 导轨: TS 35, 旋紧的
DESCLONG
Description long
尾部端子确保安装导轨上持久的可靠固定,防止滑动。尾部端子有配备成组标识牌的标记选项,还有接受测试插头的选项。
GTIN
GTIN-Code
4008190172282
MANUNAME
Manufacturer / brand name
Weidmueller Group
BAA351
color
beige
BAB664
material
Plastic
BAB838
Type of locking
screwable
BAC140
Combustibility class
V2
BAG640
Assembly type
Top-hat rail TH35
AAF040
Mass
0.036 kg
BAB577
depth
62.5 mm
BAA020
height
56 mm
BAF016
width
12.348 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
建議
No recommendations available.
下載CAD模型
Previews
3D
2D