카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
1060000000 - WAP WDU2.5N/4N
Bill of material
Weidmueller 1060000000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1060000000
MANUTYPEDESC
Manufacturer Type Description
WAP WDU2.5N/4N
DESCSHORT
Short Description
End plate (terminals) 44 mm x 1.5 mm, dark beige
DESCLONG
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4008190149154
MANUNAME
Manufacturer Name
Weidmueller Group
AAB422
version with intermediate plate
No
AAM355
type of end plate
Yes
BAA351
color
beige
BAC140
Combustibility class
V0
BAD581
Latchable present
No
BAE496
min. thickness
1.500 mm
AAF040
Mass
0.002 kg
BAA020
height
44 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
미리보기
3D
2D