Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1064780000 - WAH 185/300 BL
Bill of material
Weidmueller 1064780000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1064780000
MANUTYPEDESC
Manufacturer Type Description
WAH 185/300 BL
DESCSHORT
Short Description
Terminal cover, Polyamide 66, blue, Height: 139 mm, Width: 54 mm, Depth: 43.9 mm
DESCLONG
Long Description
Cover for terminals to protect against touch, dust and moisture.
GTIN
4008190103200
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
Cover
BAB888
Design
Cover
AAF040
Mass
0.025 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D