Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1067400000 - WTW WFF185/300
Bill of material
Weidmueller 1067400000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1067400000
MANUTYPEDESC
Manufacturer Type Description
WTW WFF185/300
DESCSHORT
Short Description
Partition plate (terminal) End and intermediate plate, 287 mm x 90 mm, grey
DESCLONG
Long Description
Partition wall for the electrical separation of terminal blocks in adjacent cross-connections. The separation plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4008190116477
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
Partition plate (terminal)
BAB888
Design
Cover
AAF040
Mass
0.089 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D