Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1067980000 - WHP WDL2.5/S BL
Bill of material
Weidmueller 1067980000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1067980000
MANUTYPEDESC
Manufacturer Type Description
WHP WDL2.5/S BL
DESCSHORT
Short Description
End and partition plate for terminals, End and intermediate plate, 84.5 mm x 2 mm, blue
DESCLONG
Long Description
End and intermediate plate for touch protection of live parts of terminal blocks. The plate is also used for the visually recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4008190022440
MANUNAME
Manufacturer Name
Weidmueller Group
AAB422
version with intermediate plate
Yes
AAM355
type of end plate
Yes
BAA351
color
blue
BAC140
Combustibility class
V0
BAD581
Latchable present
Yes
BAE496
min. thickness
2 mm
AAF040
Mass
0.005 kg
BAA020
height
84.5 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D