Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
Weidmüller
Descrizione
1068830000 - IE-CD-V14MRJ/VAPM24V-FJ
Lista materiale
Weidmueller 1068830000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1068830000
MANUTYPEDESC
Manufacturer Type Description
IE-CD-V14MRJ/VAPM24V-FJ
DESCSHORT
Description short
Custodie per connettori, IP65, Montaggio vite
DESCLONG
Description long
Custodia per cablaggio sul campo.
GTIN
GTIN-Code
4032248824014
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
BAA020
height
52 mm
BAA351
color
Silver
BAB392
certificate/approval
CULUS
BAB577
depth
100 mm
BAC140
Combustibility class
V0
BAF016
width
80 mm
AAF040
Mass
0.598 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Raccomandazioni
No recommendations available.
Download modelli CAD
Anteprime
3D
2D