Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1070460000 - WAH 120/KURZ
Bill of material
Weidmueller 1070460000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1070460000
MANUTYPEDESC
Manufacturer Type Description
WAH 120/KURZ
DESCSHORT
Short Description
Terminal cover, Polyamide 66, beige, Height: 64 mm, Width: 40.6 mm, Depth: 34.5 mm
DESCLONG
Long Description
Cover for terminals to protect against touch, dust and moisture.
GTIN
4008190191047
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
Cover
BAB888
Design
Cover
AAF040
Mass
0.010 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D