Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1076660000 - KSWN M63
Bill of material
Weidmueller 1076660000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1076660000
MANUTYPEDESC
Manufacturer Type Description
KSWN M63
DESCSHORT
Short Description
Sealing ring (Cable gland) M 63, Nylon 6
DESCLONG
Long Description
Flat gasket for increasing the degree of protection in the case of cable glands and sealing plugs. Recommended for use in Ex applications. Also suitable as a replacement for O-rings.
GTIN
4032248838707
MANUNAME
Manufacturer Name
Weidmueller Group
AAI863
fitting for thread size (NPT)
No
AAI864
fitting for thread size (PG)
No
BAB664
material
nylon
BAF634
Material
Thermoplast
AAF040
Mass
0.004 kg
BAA020
height
79.400 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D