Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1079570000 - CC 15/49 MC NE GR
Bill of material
Weidmueller 1079570000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1079570000
MANUTYPEDESC
Manufacturer Type Description
CC 15/49 MC NE GR
DESCSHORT
Short Description
Device marking, 49 mm, Polyamide 66, grey
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248840977
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
15 mm
BAB577
depth
1.200 mm
BAB664
material
Polyamide (PA)
BAC140
Combustibility class
V2
BAD656
Without halogens
Yes
BAF016
width
49 mm
AAF040
Mass
0.003 kg
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D