Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
Weidmüller
Descrizione
1081380000 - HDC IP68 16B SS 1PG36
Lista materiale
Weidmueller 1081380000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1081380000
MANUTYPEDESC
Manufacturer Type Description
HDC IP68 16B SS 1PG36
DESCSHORT
Description short
Custodia (Connettori a innesto industriali) Custodia di base, Collegamento a staffa di serraggio, Grandezza: 6, IP66 (in condizione innestata) IP68 (in condizione innestata)
DESCLONG
Description long
La speciale pressofusione e la sigillatura in più stadi della superficie garantiscono una protezione completa alla custodia.
GTIN
GTIN-Code
4032248877430
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB373
Type of interlock
Screw
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Socket housing
AAB515
seal present
Yes
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP66
AAC218
EMC design present
Yes
AAC820
Min. operating temperature
-50 °C ... 125 °C °C
AAC821
Max. operating temperature
-50 °C ... 125 °C °C
AAM489
shackle position
without
AAS460
Size of connection thread
PG36
AAS462
Mounting method of the cable gland
PG
BAA097
color of housing
black
BAA351
color
black
BAB392
certificate/approval
CE; DETNORVER
BAC461
material of housing
aluminum
AAF040
Mass
1.043 kg
BAB577
depth
120.500 mm
BAA020
height
189 mm
BAF016
width
80 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Raccomandazioni
No recommendations available.
Download modelli CAD
Anteprime
3D
2D