Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1082917 - PTFIX 10/S-F
Bill of material
PHOENIX CONTACT 1082917
MANUID
Product number of the Manufacturer
1082917
DESCSHORT
Short Description
Flange
DESCLONG
Long Description
Flange, with screw-on fixing, length: 37 mm, width: 8.6 mm, height: 25.1 mm, color: gray
MANUTYPEDESC
Manufacturer Type Description
PTFIX 10/S-F
PREVIEW
Preview
INTNO
International product number
4055626817033
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAB392
certificate/approval
EAC
AAF040
net weight
0.004 kg
BAB664
material
Polyamide (PA)
AAO663
GTIN
4055626817033
AAW338
Manufacturer product designation
Flange
AAU734
Manufacturer product description
Flange, with screw-on fixing, length: 37 mm, width: 8.6 mm, height: 25.1 mm, color: gray
AAO057
Product type
PTFIX 10/S-F
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85389099
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D