Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1089441 - EM-CPS-DA-18S/16A-L3
Bill of material
PHOENIX CONTACT 1089441
MANUID
Product number of the Manufacturer
1089441
DESCSHORT
Short Description
Adapter
DESCLONG
Long Description
Single-position adapters with CrossLink® interface for connecting miniature circuit breakers, 16 A, phase L3, with one fixed DIN rail, with conductors AWG 14 (2.5 mm²)
MANUTYPEDESC
Manufacturer Type Description
EM-CPS-DA-18S/16A-L3
PREVIEW
Preview
INTNO
International product number
4055626893839
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAF040
net weight
0.063 kg
AAB382
Type of accessory
Adapter plate
AAO663
GTIN
4055626893839
AAW338
Manufacturer product designation
Adapter
AAU734
Manufacturer product description
Single-position adapters with CrossLink® interface for connecting miniature circuit breakers, 16 A, phase L3, with one fixed DIN rail, with conductors AWG 14 (2.5 mm²)
AAO057
Product type
EM-CPS-DA-18S/16A-L3
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
6
QUANTITYINT
Quantity Scale
6
CTN
Customs tariff number
85369095
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
2D