Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1099580000 - IE-CD-MA
Bill of material
Weidmueller 1099580000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1099580000
MANUTYPEDESC
Manufacturer Type Description
IE-CD-MA
DESCSHORT
Short Description
Mounting foot
DESCLONG
Long Description
Simple and rapid assembly of junction boxes for Industrial Ethernet thanks to mounting feet .
GTIN
4032248874040
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
mounting set
BAA020
height
10 mm
BAF016
width
35 mm
AAF040
Mass
0.043 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
为你推荐
载入中 ...
下载CAD模型
预览
3D
2D