Catalog navigation
CAD model selection
Selectable products: 72
HELP_VARIABLE
Company
Sati
Description
10B-2 (15,875 x 9,65 mm) - Plate wheels for duplex chain (DIN 8187 - ISO/R 606)
Bill of material
CD10043
CODE
Code
P
Pitch
15.875 mm
W
Internal width
9.65 mm
DR
Roller
10.16 mm
R
Tooth radius
16 mm
C
Radius width
1.6 mm
L
Tooth width
9 mm
H2
Tooth width
25.5 mm
Z
DE
mm
DP
mm
D
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D