Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1104977 - PSR-M-EF5-SDO4-2A-DO8-PI
Bill of material
PHOENIX CONTACT 1104977
MANUID
Product number of the Manufacturer
1104977
DESCSHORT
Short Description
Extension module
DESCLONG
Long Description
Safe extension module with 4 safe outputs (2 A), 4 reset inputs, 8 signal outputs, TBUS interface, up to SIL 3, Cat. 4/PL e, pluggable Push-in terminal block, TBUS connector included
MANUTYPEDESC
Manufacturer Type Description
PSR-M-EF5-SDO4-2A-DO8-PI
PREVIEW
Preview
BAD854
Category safety pursuant to EN 954-1
Invalid
AAC073
Performance level acc. to EN ISO 13849-1
0
INTNO
International product number
4055626974767
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA303
Power loss, static, current-independent [Pls]
8.050 W
BAF016
width
22.60 mm
BAA020
height
107.735742 mm
AAF040
net weight
0.141 kg
BAB577
depth
113.6 mm
BAD831
Design of electrical connection
Spring pulley connection
BAB888
Design
Extension unit
BAD304
Bearing track assembly possible
Yes
BAB894
Design
Extension module
BAD470
detachable terminals present
Yes
AAB960
min. rated control voltage Us with DC
24 V
BAC050
Type of actuation
DC
AAP756
Number of undelayed semi-conductor outputs with signaling function
0
AAI230
number of outputs, signaling function, undelayed, with contact
0
AAP415
Number of delayed semi-conductor outputs with signaling function.
0
AAP414
Number of delayed outputs with signaling function (with contact).
0
AAP612
Number of outputs, safety related, non-delayed, semi-conductor
0
AAP613
Number of outputs, safety-related, non-delayed, with contacts
0
AAP611
Number of outputs, safety related, delayed, semi-conductor
0
AAP405
Number of contacts, safety related, delayed, with contacts
0
BAC193
Design
1 and 2 channel
BAD722
suitable for safety functions
Yes
BAD414
Feedback circuit present
No
BAD636
Approval for BG BIA present
No
BAD640
Approval through TÜV present
No
BAD641
Approval for UL present
Yes
AAO382
safety integrity level (SIL)
SIL 3
AAC131
Stop Category acc. to IEC 60204
0
BAD430
Start input present
No
BAD934
Muting possible
No
AAB701
suitable for monitoring solenoid switches
No
AAB702
suitable for monitoring proximity switches
No
AAB703
suitable for monitoring EMERGENCY-OFF circuits
No
AAB704
suitable for monitoring optoelectronic protection devices
No
AAB706
suitable for monitoring tactile sensors
No
AAB707
suitable for monitoring valves
No
AAO663
GTIN
4055626974767
AAW338
Manufacturer product designation
Extension module
AAU734
Manufacturer product description
Safe extension module with 4 safe outputs (2 A), 4 reset inputs, 8 signal outputs, TBUS interface, up to SIL 3, Cat. 4/PL e, pluggable Push-in terminal block, TBUS connector included
AAO057
Product type
PSR-M-EF5-SDO4-2A-DO8-PI
AAY811
URI of the product
http://www.phoenixcontact.com/product/1104977
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85371098
COO
Country of origin
IT
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D