Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1106013 - TTC-6P-4-24DC-UT-I
Bill of material
PHOENIX CONTACT 1106013
MANUID
Product number of the Manufacturer
1106013
DESCSHORT
Short Description
Surge protection device
DESCLONG
Long Description
Surge protection, consisting of protective plug and base element, with integrated status indicator for a 4-wire floating signal circuit with high nominal current. Ideal for 4-conductor measurements, e.g., of temperature and weight.
MANUTYPEDESC
Manufacturer Type Description
TTC-6P-4-24DC-UT-I
PREVIEW
Preview
BAG640
Assembly type
DIN track
AAF040
net weight
0.054 kg
AAL525
remote signaling contact present
No
AAI914
signal critical frequency
60 MHz
AAI916
signal - maximum continuous voltage (at DC)
36 V
AAI919
signal nominal voltage (at AC)
24 V
AAI920
signal nominal voltage (at DC)
24 V
AAI921
signal safety level (core/core)
0.100 kV
AAI922
signal safety level (core/earth)
0.900 kV
AAI907
voltage protection level core/earth
0.900 kV
AAI918
signal nominal load current
2.500 A
AAI917
signal nominal discharge surge current (8/20)
0.350 kA
AAI915
signal - maximum continuous voltage (at AC)
30 V
AAO663
GTIN
4055626996837
AAW338
Manufacturer product designation
Surge protection device
AAU734
Manufacturer product description
Surge protection, consisting of protective plug and base element, with integrated status indicator for a 4-wire floating signal circuit with high nominal current. Ideal for 4-conductor measurements, e.g., of temperature and weight.
AAO057
Product type
TTC-6P-4-24DC-UT-I
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626996837
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
16
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D