Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1106014 - TTC-6P-4-24DC-PT-I
Bill of material
PHOENIX CONTACT 1106014
MANUID
Product number of the Manufacturer
1106014
DESCSHORT
Short Description
Surge protection device
DESCLONG
Long Description
Surge protection, consisting of protective plug and base element, with integrated status indicator for a 4-wire floating signal circuit with high nominal current. Ideal for 4-conductor measurements, e.g., of temperature and weight.
MANUTYPEDESC
Manufacturer Type Description
TTC-6P-4-24DC-PT-I
PREVIEW
Preview
BAG640
Assembly type
DIN track
AAF040
net weight
0.033 kg
AAI848
nominal voltage (at DC)
24 V
AAI734
max. continuous voltage (at AC)
30 V
AAI735
max. continuous voltage (at DC)
36 V
AAI847
nominal voltage (at AC)
24 V
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
5 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
2.500 A
AAI905
voltage protection level (core/core)
100 V
AAK530
Connection 1
Clamp
AAI906
voltage protection level (core/earth)
900 V
AAO663
GTIN
4055626997100
AAW338
Manufacturer product designation
Surge protection device
AAU734
Manufacturer product description
Surge protection, consisting of protective plug and base element, with integrated status indicator for a 4-wire floating signal circuit with high nominal current. Ideal for 4-conductor measurements, e.g., of temperature and weight.
AAO057
Product type
TTC-6P-4-24DC-PT-I
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626997100
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D