Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1107790000 - WP4/1AN/1
Bill of material
Weidmueller 1107790000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1107790000
MANUTYPEDESC
Manufacturer Type Description
WP4/1AN/1
DESCSHORT
Short Description
Plug (terminal) Screw connection, 4 mm², 800 V, 32 A, Number of poles: 1, dark beige
DESCLONG
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4032248882915
MANUNAME
Manufacturer Name
Weidmueller Group
BAB888
Design
pluggable
AAF040
Mass
0.007 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D