Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
110rcm300_12dfk - Bel Power Solutions
Bill of material
110RCM300-12DFK
PN
Part Number
110RCM300-12DFK
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 300W, Output 12VDC, 25A, Input 43.2-154VDC, Out OK, Output Voltage Adjust, Shutdown, Fuse, Pluggable Connector
POWER
Power
300 W
VIN
Voltage Input
43.2-154 VDC
OV
Output Voltage
12 VDC
OC
Output Current
25 A
OT
Operating Temperature
-40 to 70 °C
Recommendations
Loading ...
Download CAD models
Previews
3D
2D