Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
110rcm300_24dmqk - Bel Power Solutions
Bill of material
110RCM300-24DMQK
PN
Part Number
110RCM300-24DMQK
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 300W, Output 24VDC, 12.5A, Input 43.2-154VDC, Out OK, Output Voltage Adjust, Shutdown, Interruption Time, ORing FET, Pluggable Connector
POWER
Power
300 W
VIN
Voltage Input
43.2-154 VDC
OV
Output Voltage
24 VDC
OC
Output Current
12,5 A
OT
Operating Temperature
-40 to 70 °C
Recommendations
Loading ...
Download CAD models
Previews
3D
2D