Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1114530000 - RKDG 2XD8.5 WG PT6
Bill of material
Weidmueller 1114530000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1114530000
MANUTYPEDESC
Manufacturer Type Description
RKDG 2XD8.5 WG PT6
DESCSHORT
Short Description
Sealing insert (housing) Seal, IP54, with corresponding enclosure, EPDM, 8.5 mm, 10.5 mm
DESCLONG
Long Description
Sealing inserts for FieldPower housings for sealing, inserting round cables and integrating connectors and other adapters.
GTIN
4032248892624
MANUNAME
Manufacturer Name
Weidmueller Group
AAT099
Color number according to RAL
9011
BAA351
color
black
BAB664
material
Plastic
AAF040
Mass
0.003 kg
BAB577
depth
33.88 mm
BAA020
height
46.727 mm
BAF016
width
18 mm
AAD931
customs tariff number (TARIC)
40169300
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D