Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PERI
Description
111865 - UDI 37,5X250
Bill of material
111865
ARTICLENUMBER
Art.-Nr.
111865
SHORTNAME
UDI 37,5X250
ARTIKLENAME
Article Name
INDUSTRIAL DECK UDI 37,5X250
ARTICLEDESC
Article Description
Mounted on Ledgers UH
ARTICLEGROUP
PERI UP FLEX MODULAR SCAFFOLD
LODLEVEL
LOD Level
LENGHT
375 mm
WIDTH
2500 mm
HEIGHT
0 mm
AREA
0 mm^2
WEIGHT
18.50 kg
ARTICLESTATUS
3 - Phase-out Article
RENTABLE
UNIT
PC
PRODUCTINFO
Product Information
https://www.peri.com/en/products/scaffolding.html
PROCURUMENTLOC
Procurument Locations
https://www.peri.com/en/company/locations.html#view=list
DOCUMENTS
https://www.peri.de/produkte/geruestsysteme/arbeitsgerueste-und-geruest-plattformen/peri-up-flex-bewehrungsgeruest.html
DOCUMENTSADD
Documents Additional
https://www.peri.com/en/products/software-and-apps.html
BLOCKTEXT
UDI 37,5X250
FAKTOR
1
ART
111865
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D