Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
Tecnorm
Description
112. Cutting punch DIN 9861, with ejector pin, Form D - Cutting element
Bill of material
112.0800.130
BESTNR
Code-No.
INFO
PDF Info
Online PDF
VS
Twist
F
X2F specify
mm
D1
Cutting-Ø h6
mm
D3
Head-Ø ±0.05
mm
H
Head height +0.2
mm
RA
Radius +0.4
mm
L
Total length +0.5
mm
MAT
Material
HSS (1.3343)
HRC1
Hardness - shank
64 ± 2 HRC
HRC2
Hardness - head
50 ± 5 HRC
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D