Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
Weidmüller
Descrizione
1120000000 - HDC IP68 24B MD 2M32
Lista materiale
Weidmueller 1120000000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1120000000
MANUTYPEDESC
Manufacturer Type Description
HDC IP68 24B MD 2M32
DESCSHORT
Description short
Custodia (Connettori a innesto industriali) Coperchio, Collegamento a staffa di serraggio, Grandezza: 8, IP68, IP69K, IP68 (in condizione innestata)
DESCLONG
Description long
La speciale pressofusione e la sigillatura in più stadi della superficie garantiscono una protezione completa alla custodia.
GTIN
GTIN-Code
4050118041460
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB373
Type of interlock
Screw
AAB396
Design of housing surface
powder-coated
AAB515
seal present
Yes
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP68
AAC218
EMC design present
Yes
AAC820
Min. operating temperature
-50 °C ... 120 °C °C
AAC821
Max. operating temperature
-50 °C ... 120 °C °C
AAM489
shackle position
without
AAS460
Size of connection thread
M32
AAS462
Mounting method of the cable gland
metric
BAA020
height
19 mm
BAA097
color of housing
black
BAA351
color
black
BAB392
certificate/approval
EAC
BAB577
depth
181 mm
BAC461
material of housing
aluminum
BAD388
Flap cover present
Yes
BAF016
width
57 mm
AAF040
Mass
0.461 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Raccomandazioni
No recommendations available.
Download modelli CAD
Anteprime
3D
2D