Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1120580000 - HDC HP 550 M 185
Bill of material
Weidmueller 1120580000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1120580000
MANUTYPEDESC
Manufacturer Type Description
HDC HP 550 M 185
DESCSHORT
Short Description
Contact (industry plug-in connectors) Pin, 550, HighPower 550 A, 185 mm², 18 mm, turned
DESCLONG
Long Description
Contact element for connecting a conductor to an industrial connector.
GTIN
4032248901821
MANUNAME
Manufacturer Name
Weidmueller Group
AAB530
Diameter of the contact
18 mm
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
185 mm²
AAB935
min. connectable conductor cross-section
185 mm²
AAC194
Type of packaging
Contact (industry plug-in connectors)
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
550 A
AAS458
Conductor connection method
crimp connection
AAS464
Contact type
turned
BAH005
rated voltage
3000 V
AAB202
Insulation stripped length
30 mm
AAF040
Mass
0.216 kg
AAD931
customs tariff number (TARIC)
85359000
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D